Separating piece for Rd 8−10 and FL 30 mm FT
Type 233 8
Item no. 5336309
EAN 4012195424635



Item no. / Type
5336309 / 233 8
Fit
Rd 8-10/FL30 x Rd 8-10/FL30 mm
Smallest selling unit: 20 piece
20piece
piece
Description
• To fit round conductors Rd 8-10 or flat conductors FL 30
• With 2 hexagonal bolts M8 x 20 made of rustproof steel (VA)
• Short-circuit current Ik (50 Hz), time 0.6 s, temp. max. 300 °C: 8.5 kA
• With 2 hexagonal bolts M8 x 20 made of rustproof steel (VA)
• Short-circuit current Ik (50 Hz), time 0.6 s, temp. max. 300 °C: 8.5 kA
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Bimetal connector | no |
| Suitable for connection | Miscellaneous |
| ROHS-conformant | yes |
| Fit | Rd 8-10/FL30 x Rd 8-10/FL30 mm |
| Dimension | FL30/8-10 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,2913 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2913 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2913 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
233 8
Rd 8-10/FL30 x Rd 8-10/FL30
5336309
233 8
Item no.
5336309
Fit
Rd 8-10/FL30 x Rd 8-10/FL30

