Separating piece for Rd 8−10 and FL 30 mm A2
Type 233 VA
Item no. 5336341
EAN 4012195424758




Item no. / Type
5336341 / 233 VA
Fit
Rd 8-10/FL30 x Rd 8-10/FL30 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• For fitting round conductors Rd 8-10 or flat conductors FL 30
• With 2 hexagonal bolts M8 x 20, stainless steel (VA)
• With 2 hexagonal bolts M8 x 20, stainless steel (VA)
Technical data
Technical data
| Bimetal connector | no |
|---|---|
| Suitable for connection | Miscellaneous |
| ROHS-conformant | yes |
| Fit | Rd 8-10/FL30 x Rd 8-10/FL30 mm |
| Dimension | FL30/8-10 |
| Material | Stainless steel 1.4301 |
Environmental Data
0,5308 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5308 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5308 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
233 VA
Rd 8-10/FL30 x Rd 8-10/FL30
5336341
233 VA
Item no.
5336341
Fit
Rd 8-10/FL30 x Rd 8-10/FL30


