Separating element, intersection, for UZD350-3 and UGD350-3
Type UZD CC3 350350
Item no. 7428136
EAN 4012195298144



Item no. / Type
7428136 / UZD CC3 350350
Smallest selling unit: 1 piece
1piece
piece
Description
Separating element, three-compartment, for intersections in a UZD350-3 or UGD350-3 underfloor box, for branching-off ducts with a width of 350 mm.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 300 mm |
| Height | 61 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 300x300x61mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UZD Underfloor junction box |
Environmental Data
4,3684 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 4,3684 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,3684 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
UZD CC3 350350
7428136
UZD CC3 350350
Item no.
7428136

