Separating element, intersection, for UZD250-3 and UGD250-3
Type UZD CC2 250250
Item no. 7428134
EAN 4012195298137



Item no. / Type
7428134 / UZD CC2 250250
Smallest selling unit: 1 piece
1piece
piece
Description
Separating element, three-compartment, for intersections in a UZD250-3 or UGD250-3 underfloor box, for branching-off ducts with a width of 250 mm.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 221x218x60mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UZD Underfloor junction box |
Environmental Data
2,5587 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,5587 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,5587 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
UZD CC2 250250
7428134
UZD CC2 250250
Item no.
7428134

