Self-build profile
Type CMCP3000FT
Item no. 6350208
EAN 4012196192557



Item no. / Type
6350208 / CMCP3000FT
Length
3000 mm
Plate thickness
3 mm
Smallest selling unit: 30 m
30m
m
Description
Flat iron with slots for individual mounting.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 30 mm |
| Height | 3 mm |
Technical data
| Plate thickness | 3 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | 3000x30x3 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
1,4883 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4883 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,4883 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Plate thickness
Item no.
CMCP3000FT
3000
3
6350208
CMCP3000FT
Item no.
6350208
Length
3000
Plate thickness
3


