Securing hook for G-GRM
Type G-GRM-SH 4401
Item no. 6005650
EAN 4012195938699


Item no. / Type
6005650 / G-GRM-SH 4401
Smallest selling unit: 50 piece
50piece
piece
Description
For protection against bending in case of fire; usable in the types G-GRM 125 75
and G-GRM 150 100.
and G-GRM 150 100.
Technical data
Technical data
| Diameter | 3,8 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | 60x3,5 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4401 |
| Colour | stainless steel |
| Point shape of hook | Blunt/blunt |
Environmental Data
0,0359 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0359 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0359 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (2)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
G-GRM-SH 4401
6005650
G-GRM-SH 4401
Item no.
6005650


