Seat piece for SCC support clamp
Type SCCA 16-20
Item no. 1488611
EAN 4012197389802



Item no. / Type
Flange thickness F min.
Flange thickness F max.
Smallest selling unit: 100 piece
100piece
piece
Description
Adapter to accept support clamps, type SCC (flange thickness 1–4 mm). Fastening through knocking onto steel girders.
Technical data
Dimensions
| Length | 28 mm |
|---|---|
| Width | 28 mm |
| Height | 28 mm |
| Dimension L | 14 mm |
Technical data
| Hinged | no |
|---|---|
| Hinge, adjustable | no |
| ROHS-conformant | yes |
| Fastening type | Clamp |
| Connection type/component | Miscellaneous |
| Flange thickness F min. | 16 mm |
| Flange thickness F max. | 20 mm |
| Dimension | 16-20mm |
| Surface | Zinc slat |
| Material | Steel |
| Colour | zinc |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Flange thickness F min.
Flange thickness F max.
Item no.
SCCA 12-15
12
15
1488609
SCCA 16-20
16
20
1488611
Flange thickness F min.
Flange thickness F max.
SCCA 12-15
Item no.
1488609
Flange thickness F min.
12
Flange thickness F max.
15
SCCA 16-20
Item no.
1488611
Flange thickness F min.
16
Flange thickness F max.
20
