Seals for GRAF9-2 (spare part)
Type RD GRAF9-2
Item no. 7407099
EAN 4012195983293



Item no. / Type
7407099 / RD GRAF9-2
Smallest selling unit: 1 piece
1piece
piece
Description
Round seals for GRAF9-2 and tube body - spare part.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Ethylene propylene diene rubber DIN 1629 |
Environmental Data
0,0522 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0522 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0522 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
RD GRAF9-2
7407099
RD GRAF9-2
Item no.
7407099

