Sealing strip
Type KDS-60
Item no. 7215438
EAN 4012196817191


Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
Self-adhesive sealing strip for mounting in the joints of the individual duct sections and as a seal between the base and cover of the PYROLINE® CON D BSK I120/E90 and PYROLINE® CON S PLC EI90 fire protection ducts
Technical data
Dimensions
| Length | 7500 mm |
|---|---|
| Width | 60 mm |
| Height | 5 mm |
Technical data
| Type of accessory | Sealing strip |
|---|---|
| Dimension | 5x60x7500 |
| ROHS-conformant | yes |
| Dimension | 60x5x7500 |
| Material | Foam |
| Colour | Beige grey; RAL 7006 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Item no.
KDS 40 10
10000
7215437
KDS-30
7500
7215434
KDS-60
7500
7215438
Length
KDS 40 10
Item no.
7215437
Length
10000
KDS-30
Item no.
7215434
Length
7500
KDS-60
Item no.
7215438
Length
7500
