Sealing strip
Type KDS 40 10
Item no. 7215437
EAN 4012197513405


Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
Self-adhesive sealing strip for mounting in the joints of the individual duct sections and as a seal between the base and cover of the PYROLINE® Con D BSK I90/E30, PYROLINE® Con S BSK I90/E30 and PYROLINE® Con D PLC EI90 fire protection ducts.
Technical data
Dimensions
| Length | 10000 mm |
|---|---|
| Width | 40 mm |
| Height | 5 mm |
Technical data
| Type of accessory | Sealing strip |
|---|---|
| Dimension | 40x5x10000 |
| ROHS-conformant | yes |
| Dimension | 40x5x10000 |
| Material | Foam |
| Colour | Beige grey; RAL 7006 |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Certificates (1)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Item no.
KDS 40 10
10000
7215437
KDS-30
7500
7215434
KDS-60
7500
7215438
Length
KDS 40 10
Item no.
7215437
Length
10000
KDS-30
Item no.
7215434
Length
7500
KDS-60
Item no.
7215438
Length
7500
