Sealing sleeve for flat conductors
Type DW FL30x3,5
Item no. 2360043
EAN 4012196421053




Item no. / Type
2360043 / DW FL30x3,5
Fit
FL 30x3,5 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• Sealing sleeve for penetrations of waterproof foundation plates/walls
(e.g. white trough)
• For mounting on connection lugs with stainless steel tightening straps
• With pressurised water testing to 5 bar
• According to DIN EN 62561-5 (VDE 0185-561-5)
(e.g. white trough)
• For mounting on connection lugs with stainless steel tightening straps
• With pressurised water testing to 5 bar
• According to DIN EN 62561-5 (VDE 0185-561-5)
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Fit | FL 30x3,5 mm |
| Dimension | 30x3,5 |
| Material | Thermoplastic elastomer |
| Colour | Pastel orange; RAL 2003 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
DW FL30x3,5
FL 30x3,5
2360043
DW FL30x3,5
Item no.
2360043
Fit
FL 30x3,5



