Sealing plug
Type ZA 25-VS
Item no. 2003738
EAN 4012196863792



Item no. / Type
Suitable for metric thread dimension
Smallest selling unit: 25 piece
25piece
piece
Description
Sealing plug to close empty pipes.
Technical data
Dimensions
| Dimension D1 | 24 mm |
|---|---|
| Dimension D2 | 19 mm |
| Dimension L | 18 mm |
Technical data
| Airtight | yes |
|---|---|
| Suitable for metric thread dimension | 25 |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/IEC 60695-2-11, test temperature 850°C |
| Dimension | Ø25 |
| Material | Thermoplastic elastomer |
| Colour | Grey |
| Product series | WIN Series |
Environmental Data
0,0059 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0059 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0059 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Suitable for metric thread dimension
Item no.
ZA 25-VS
25
2003738
ZA 20-VS
20
2003737
Suitable for metric thread dimension
ZA 25-VS
Item no.
2003738
Suitable for metric thread dimension
25
ZA 20-VS
Item no.
2003737
Suitable for metric thread dimension
20

