Sealing plate, PG
Type 107 V PG 7 PVC
Item no. 2029707
EAN 4012195167594




Item no. / Type
Screw for PG thread dimension
Smallest selling unit: 100 piece
100piece
piece
Description
The sealing plate offers both mechanical protection and the maintenance of the protection rating of plastic and metal cable glands to DIN 46320 before cable installation.
Application: the discs are placed between the pressure screw and the pressure ring. If the safe maintenance of IP65 is required, we recommend placing the discs between the pressure ring and the sealing ring. To mount the cable, remove the discs – they can be reused.
Application: the discs are placed between the pressure screw and the pressure ring. If the safe maintenance of IP65 is required, we recommend placing the discs between the pressure ring and the sealing ring. To mount the cable, remove the discs – they can be reused.
Technical data
Dimensions
| Dimension t | 0,5 mm |
|---|---|
| Dimension D | 11 mm |
Technical data
| External diameter | 11 mm |
|---|---|
| Screw for PG thread dimension | 7 |
| Version for | Miscellaneous |
| ROHS-conformant | yes |
| Thickness | 0,5 mm |
| Dimension | PG7 |
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC VM |
Environmental Data
0,0006 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0006 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0006 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Screw for PG thread dimension
Item no.
107 V PG 7 PVC
7
2029707
107 V PG 9 PVC
9
2029715
107 V PG11 PVC
11
2029723
107 V PG13.5 PVC
13,5
2029731
107 V PG16 PVC
16
2029758
107 V PG21 PVC
21
2029766
107 V PG29 PVC
29
2029774
Screw for PG thread dimension
107 V PG 7 PVC
Item no.
2029707
Screw for PG thread dimension
7
107 V PG 9 PVC
Item no.
2029715
Screw for PG thread dimension
9
107 V PG11 PVC
Item no.
2029723
Screw for PG thread dimension
11
107 V PG13.5 PVC
Item no.
2029731
Screw for PG thread dimension
13,5
107 V PG16 PVC
Item no.
2029758
Screw for PG thread dimension
16
107 V PG21 PVC
Item no.
2029766
Screw for PG thread dimension
21
107 V PG29 PVC
Item no.
2029774
Screw for PG thread dimension
29

