Sealing foil, cavity wall device box
Type ZH 68-DF
|Item no. 2003850
|EAN 4012196715725



Item no. / Type
2003850 / ZH 68-DF
Smallest selling unit: 10 piece
10piece
piece
Description
Foil for sealing of installation openings that are cut too large or broken out.
Technical data
Dimensions
| Length | 92 mm |
|---|---|
| Width | 92 mm |
Technical data
| With warning/information symbol | no |
|---|---|
| With warning/information text | no |
| Fastening, self-adhesive | yes |
| Phosphorescent | no |
| ROHS-conformant | yes |
| Dimension | Ø68mm |
| Colour | Transparent |
| Type of accessory | Seal |
| Product series | WIN Series |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ZH 68-DF
2003850
ZH 68-DF
Item no.
2003850

