SDS extension
Type FIS BV
Item no. 7205290
EAN 4012197506780


Item no. / Type
7205290 / FIS BV
Length
420 mm
Thread
M8
Smallest selling unit: 1 piece
1piece
piece
Description
Extension for the connection of the SDS adapter with steel wire brush in difficult to access drill holes.
Technical data
Dimensions
| Length | 420 mm |
|---|---|
| Dimension L | 420 mm |
Technical data
| Thread | M8 |
|---|---|
| ROHS-conformant | yes |
| Dimension | 420 x 10 |
| Surface | Bright |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Thread
Item no.
FIS BV
420
M8
7205290
FIS BV
Item no.
7205290
Length
420
Thread
M8
