SDS adapter
Type SDS M8
|Item no. 7205280
|EAN 4012197506872


Item no. / Type
7205280 / SDS M8
Smallest selling unit: 1 piece
1piece
piece
Description
Adapter for accepting steel wire brushes for the mechanical cleaning of drill holes according to the anchor approval. Suitable for drills with SDS slot.
Technical data
Technical data
| Thread | M8 |
|---|---|
| ROHS-conformant | yes |
| Seat, machine-side | SDS-max |
| Seat, tool-side | Thread |
| Suitable for SDS-max. | yes |
| Dimension | 87 x 14 |
| Surface | Bright |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
SDS M8
7205280
SDS M8
Item no.
7205280
