Screw set for perforated strip
Type SVLB
|Item no. 5901960
|EAN 4012197436391



Item no. / Type
5901960 / SVLB
Thread metric
12
Material
Stainless steel
DELIVERY TIME ON REQUEST
Smallest selling unit: 1 piece
1piece
piece
Description
Screw set including hexagonal screws M12, hexagonal nuts with flange M12, hook-head bolt and washers. For the fastening of perforated straps, type LB FT, on rear supports on pre-assembled beams of PV open-field mounting systems.
Technical data
Technical data
| Thread metric | 12 |
|---|---|
| With washer | yes |
| With nut | yes |
| Self-locking | no |
| Screw system | Hexagonal |
| Full thread | yes |
| Thread type | Metric |
| Material | Stainless steel |
| Colour | stainless steel |
| Left thread | no |
| Product series | Magic PV Field |
Environmental Data
1,1789 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1789 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1789 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
VT 10S FT
5901550
Smallest selling unit: 1 piece
1piece
piece
VT 10M FT
5901552
Smallest selling unit: 1 piece
1piece
piece
VT 10L FT
5901554
Smallest selling unit: 1 piece
1piece
piece
VT 25S FT
5901556
Smallest selling unit: 1 piece
1piece
piece
VT 25M FT
5901558
Smallest selling unit: 1 piece
1piece
piece
VT 25L FT
5901560
Smallest selling unit: 1 piece
1piece
piece
Type
VT 10S FT
Smallest selling unit: 1 piece
1piece
piece
Type
VT 10M FT
Smallest selling unit: 1 piece
1piece
piece
Type
VT 10L FT
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Thread metric
Material
Item no.
SVLB
12
Stainless steel
5901960
SVLB
Item no.
5901960
Thread metric
12
Material
Stainless steel






