Screw plug, PG thread
Type 168 MS PG16
Item no. 2090163
EAN 4012195194170




Item no. / Type
Thread
This item is a discontinued product!
You can find the successor product here.
Smallest selling unit: 100 piece
100piece
piece
Description
Screw plug N in accordance with DIN 46320, with PG thread to DIN 40430.
In conjunction with sealing ring, types 107, 170 or 171, protection rating IP68 (5 bar/1 hr).
Sealing ring not contained in the scope of delivery.
* Prices according to DEL notation.
In conjunction with sealing ring, types 107, 170 or 171, protection rating IP68 (5 bar/1 hr).
Sealing ring not contained in the scope of delivery.
* Prices according to DEL notation.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Protection rating | IP68 |
| Thread | Pg 16 |
| Thread type | PG |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,41 mm |
| Nominal thread size metric/PG | 16 |
| ROHS-conformant | Exempt |
| Dimension | PG16 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | Threaded connection accessories |
Dimensions
| Dimension L | 6,5 mm |
|---|---|
| Dimension D | 24 mm |
Environmental Data
0,0327 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0327 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0327 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Item no.
168 MS PG 7
Pg 7
2090074
168 MS PG 9
Pg 9
2090090
168 MS PG11
Pg 11
2090112
168 MS PG13
Pg 13,5
2090139
168 MS PG16
Pg 16
2090163
168 MS PG21
Pg 21
2090201
168 MS PG29
Pg 29
2090295
168 MS PG36
Pg 36
2090368
168 MS PG42
Pg 42
2090422
168 MS PG48
Pg 48
2090481
Thread
168 MS PG 7
Item no.
2090074
Thread
Pg 7
168 MS PG 9
Item no.
2090090
Thread
Pg 9
168 MS PG11
Item no.
2090112
Thread
Pg 11
168 MS PG13
Item no.
2090139
Thread
Pg 13,5
168 MS PG16
Item no.
2090163
Thread
Pg 16
168 MS PG21
Item no.
2090201
Thread
Pg 21
168 MS PG29
Item no.
2090295
Thread
Pg 29
168 MS PG36
Item no.
2090368
Thread
Pg 36
168 MS PG42
Item no.
2090422
Thread
Pg 42
168 MS PG48
Item no.
2090481
Thread
Pg 48

