Screw plug, PG thread
Type 108 PG13.5
Item no. 2033135
EAN 4012195170419



Item no. / Type
Thread
Smallest selling unit: 100 piece
100piece
piece
Description
Screw plug in accordance with DIN 46320, with PG thread to DIN 40430. Protection rating IP54, IP68 (5 bar/1h) possible in conjunction with sealing ring type 171.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Protection rating | IP54 |
| Thread | Pg 13,5 |
| Thread type | PG |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,41 mm |
| Nominal thread size metric/PG | 13,5 |
| ROHS-conformant | yes |
| Unstable torque | 2,5 Nm |
| Dimension | PG13,5 |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC |
Dimensions
| Dimension L | 6,5 mm |
|---|---|
| Dimension D | 25 mm |
Environmental Data
0,0067 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0067 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0067 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Item no.
108 PG 7
Pg 7
2033070
108 PG 9
Pg 9
2033097
108 PG11
Pg 11
2033119
108 PG13.5
Pg 13,5
2033135
108 PG16
Pg 16
2033151
108 PG21
Pg 21
2033216
108 PG29
Pg 29
2033291
108 PG36
Pg 36
2033364
108 PG42
Pg 42
2033429
108 PG48
Pg 48
2033488
Thread
108 PG 7
Item no.
2033070
Thread
Pg 7
108 PG 9
Item no.
2033097
Thread
Pg 9
108 PG11
Item no.
2033119
Thread
Pg 11
108 PG13.5
Item no.
2033135
Thread
Pg 13,5
108 PG16
Item no.
2033151
Thread
Pg 16
108 PG21
Item no.
2033216
Thread
Pg 21
108 PG29
Item no.
2033291
Thread
Pg 29
108 PG36
Item no.
2033364
Thread
Pg 36
108 PG42
Item no.
2033429
Thread
Pg 42
108 PG48
Item no.
2033488
Thread
Pg 48
