Screw plug, metric thread
Type 168 MS M20 + O
Item no. 2090654
EAN 4012197456085



Item no. / Type
Thread
Smallest selling unit: 100 piece
100piece
piece
Description
Metal screw plug with integrated sealing ring To close unused threaded openings, e.g. in housings or junction and branch boxes. With metric thread to DIN EN 60423 or ISO 68. Protection class IP 68 (5 bar/1 h).
Technical data
Dimensions
| Length | 24 mm |
|---|---|
| Width | 24 mm |
| Height | 10 mm |
| Dimension L | 6,5 mm |
| Dimension D | 24 mm |
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Protection rating | IP68 |
| Thread | M20 x 1,5 |
| Thread type | Metric |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size metric/PG | 20 |
| Dimension | Ø24x9.5 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | Threaded connection accessories |
Environmental Data
0,0008 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0008 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0008 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Item no.
168 MS M12 + O
M12 x 1,5
2090650
168 MS M16 + O
M16 x 1,5
2090652
168 MS M20 + O
M20 x 1,5
2090654
168 MS M25 + O
M25 x 1,5
2090656
168 MS M32 + O
M32 x 1,5
2090658
168 MS M40 + O
M40 x 1,5
2090662
168 MS M50 + O
M50 x 1,5
2090664
168 MS M63 + O
M63 x 1,5
2090668
Thread
168 MS M12 + O
Item no.
2090650
Thread
M12 x 1,5
168 MS M16 + O
Item no.
2090652
Thread
M16 x 1,5
168 MS M20 + O
Item no.
2090654
Thread
M20 x 1,5
168 MS M25 + O
Item no.
2090656
Thread
M25 x 1,5
168 MS M32 + O
Item no.
2090658
Thread
M32 x 1,5
168 MS M40 + O
Item no.
2090662
Thread
M40 x 1,5
168 MS M50 + O
Item no.
2090664
Thread
M50 x 1,5
168 MS M63 + O
Item no.
2090668
Thread
M63 x 1,5
