Screw plug, metric thread
Type 108 M16 PS
Item no. 2033007
EAN 4012195424031



Item no. / Type
Thread
Smallest selling unit: 100 piece
100piece
piece
Description
Screw plug in accordance with DIN 46320, with metric thread to IEC 423. Protection rating IP54, IP68 (5 bar/1h) possible in conjunction with sealing ring type 171.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Protection rating | IP54 |
| Thread | M16 x 1,5 |
| Thread type | Metric |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size metric/PG | 16 |
| ROHS-conformant | yes |
| Unstable torque | 1,8 Nm |
| Dimension | M16 |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC |
Dimensions
| Dimension L | 6 mm |
|---|---|
| Dimension D | 20 mm |
Environmental Data
0,004 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,004 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,004 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Item no.
108 M12 PS
M12 x 1,5
2033003
108 M16 PS
M16 x 1,5
2033007
108 M20 PS
M20 x 1,5
2033011
108 M25 PS
M25 x 1,5
2033016
108 M32 PS
M32 x 1,5
2033021
108 M40 PS
M40 x 1,5
2033026
108 M50 PS
M50 x 1,5
2033032
108 M63 PS
M63 x 1,5
2033038
Thread
108 M12 PS
Item no.
2033003
Thread
M12 x 1,5
108 M16 PS
Item no.
2033007
Thread
M16 x 1,5
108 M20 PS
Item no.
2033011
Thread
M20 x 1,5
108 M25 PS
Item no.
2033016
Thread
M25 x 1,5
108 M32 PS
Item no.
2033021
Thread
M32 x 1,5
108 M40 PS
Item no.
2033026
Thread
M40 x 1,5
108 M50 PS
Item no.
2033032
Thread
M50 x 1,5
108 M63 PS
Item no.
2033038
Thread
M63 x 1,5
