Screw plug, metric thread
Type 168 MS M12
Item no. 2090511
EAN 4012195471738




Item no. / Type
Thread
This item is a discontinued product!
You can find the successor product here.
Smallest selling unit: 100 piece
100piece
piece
Description
Screw plug N in accordance with DIN 46320, with metric thread to DIN EN 60423 or ISO 68.
In conjunction with sealing ring, types 107, 170 or 171, protection rating IP68 (5 bar/1 hr).
Sealing ring not contained in the scope of delivery.
* Prices according to DEL notation.
In conjunction with sealing ring, types 107, 170 or 171, protection rating IP68 (5 bar/1 hr).
Sealing ring not contained in the scope of delivery.
* Prices according to DEL notation.
Technical data
Dimensions
| Length | 14 mm |
|---|---|
| Width | 14 mm |
| Height | 8 mm |
| Dimension L | 5 mm |
| Dimension D | 14 mm |
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | no |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Protection rating | IP68 |
| Thread | M12 x 1,5 |
| Thread type | Metric |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size metric/PG | 12 |
| ROHS-conformant | Exempt |
| Dimension | M12 |
| Surface | Nickel-plated |
| Material | Brass |
| Product series | Threaded connection accessories |
Environmental Data
0,0096 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0096 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0096 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Item no.
168 MS M12
M12 x 1,5
2090511
168 MS M16
M16 x 1,5
2090538
168 MS M20
M20 x 1,5
2090546
168 MS M25
M25 x 1,5
2090554
168 MS M32
M32 x 1,5
2090562
168 MS M50
M50 x 1,5
2090589
168 MS M63
M63 x 1,5
2090597
Thread
168 MS M12
Item no.
2090511
Thread
M12 x 1,5
168 MS M16
Item no.
2090538
Thread
M16 x 1,5
168 MS M20
Item no.
2090546
Thread
M20 x 1,5
168 MS M25
Item no.
2090554
Thread
M25 x 1,5
168 MS M32
Item no.
2090562
Thread
M32 x 1,5
168 MS M50
Item no.
2090589
Thread
M50 x 1,5
168 MS M63
Item no.
2090597
Thread
M63 x 1,5

