Screw plug, metric and PG
Type 107VS VM 20 PA
Item no. 2029523
EAN 4012195389996



Item no. / Type
Suitable for metric thread dimension
Screw for PG thread dimension
Smallest selling unit: 25 piece
25piece
piece
Description
Screw plug in Light grey; RAL 7035 for dust-proof and waterproof closure of installed but (as yet) unfilled V-TEC... cable glands.
Technical data
Dimensions
| Dimension D1 | 20 mm |
|---|---|
| Dimension D2 | 24,5 mm |
| Dimension L | 17 mm |
| Dimension H | 21,5 mm |
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | yes |
| explosion-proof | no |
| Size | M32 / Pg29 |
| Inner diameter | 20 mm |
| Thread type | Metric |
| External diameter | 24,5 mm |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Suitable for metric thread dimension | 32 |
| Screw for PG thread dimension | 29 |
| Nominal thread size metric/PG | 32 |
| Version for | Miscellaneous |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 100 °C |
| Dimension | 20mm |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | V-TEC VM |
Environmental Data
0,0035 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0035 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0035 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Suitable for metric thread dimension
Screw for PG thread dimension
Item no.
107VS VM 5 PA
12
9
2029511
107VS VM 9 PA
16
13,5
2029514
107VS VM 12 PA
20
16
2029517
107VS VM 16 PA
25
21
2029520
107VS VM 20 PA
32
29
2029523
107VS VM 27 PA
40
36
2029529
107VS VM 35 PA
50
42
2029533
Suitable for metric thread dimension
Screw for PG thread dimension
107VS VM 5 PA
Item no.
2029511
Suitable for metric thread dimension
12
Screw for PG thread dimension
9
107VS VM 9 PA
Item no.
2029514
Suitable for metric thread dimension
16
Screw for PG thread dimension
13,5
107VS VM 12 PA
Item no.
2029517
Suitable for metric thread dimension
20
Screw for PG thread dimension
16
107VS VM 16 PA
Item no.
2029520
Suitable for metric thread dimension
25
Screw for PG thread dimension
21
107VS VM 20 PA
Item no.
2029523
Suitable for metric thread dimension
32
Screw for PG thread dimension
29
107VS VM 27 PA
Item no.
2029529
Suitable for metric thread dimension
40
Screw for PG thread dimension
36
107VS VM 35 PA
Item no.
2029533
Suitable for metric thread dimension
50
Screw for PG thread dimension
42
