Screw plug
Type 108 M20 MD SW
Item no. 2033507
EAN 4012195991991



Item no. / Type
Smallest selling unit: 100 piece
100piece
piece
Description
Locking screw with metric thread and sealing ring to close off unused cable glands.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Protection rating | IP68 |
| Thread | M20 x 1,5 |
| Thread type | Metric |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal thread size metric/PG | 20 |
| ROHS-conformant | yes |
| Unstable torque | 2,5 Nm |
| Dimension | M20x1,5 |
| Material | Polystyrene |
| Colour | Jet black; RAL 9005 |
| Product series | V-TEC |
Dimensions
| Dimension L | 6 mm |
|---|---|
| Dimension D | 24 mm |
Environmental Data
0,0095 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0095 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0095 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Item no.
108 M20 MD LGR
M20 x 1,5
2033505
108 M20 MD SW
M20 x 1,5
2033507
108 M20 MD LGR
Item no.
2033505
Thread
M20 x 1,5
108 M20 MD SW
Item no.
2033507
Thread
M20 x 1,5
