Screw-locking adhesive
Type Loctite 243
Item no. 2362940
EAN 4012195785385


Item no. / Type
2362940 / Loctite 243
Smallest selling unit: 1 piece
1piece
piece
Description
Medium strength bolt lock, suitable for all metal thread connections (e.g. stainless steel, aluminium, galvanised surfaces). Prevents loosening due to vibrations. Connections can be removed using hand tools for maintenance.
Technical data
Technical data
| Delivery form | Tube |
|---|---|
| Contents | 50 ml |
| Hardening method | Cold |
| Adhesive application | Construction/mounting |
| With brush | no |
| Dimension | 50ml |
| Colour | Blue |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
Loctite 243
2362940
Loctite 243
Item no.
2362940
