Screw-in support clamp, with pipe seat
Type SKS 213 D32
Item no. 1488593
EAN 4012197392017



Item no. / Type
Length
Width
Height
Breaking load
Pipe/cable diameter, min.
Pipe/cable diameter, max.
Flange thickness F min.
Flange thickness F max.
Smallest selling unit: 50 piece
50piece
piece
Description
Screw-in support clamp for mounting pipes and cables. Closed pipe seat at bottom. Fastening on steel girders by screwing on.
Technical data
Dimensions
| Length | 31 mm |
|---|---|
| Width | 39 mm |
| Height | 93 mm |
| Dimension H | 93 mm |
Technical data
| Hinged | no |
|---|---|
| Hinge, adjustable | no |
| Breaking load | 0,45 kN |
| ROHS-conformant | yes |
| Pipe/cable diameter, min. | 30 mm |
| Pipe/cable diameter, max. | 32 mm |
| Fastening type | Bolts |
| Connection type/component | Pipe/cable |
| Flange thickness F min. | 2 mm |
| Flange thickness F max. | 16 mm |
| Dimension | 2-13mm |
| Surface | Zinc slat |
| Material | Steel |
| Colour | zinc |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Breaking load
Pipe/cable diameter, min.
Pipe/cable diameter, max.
Flange thickness F min.
Flange thickness F max.
Item no.
SKS 213 D20/25
31
40
84
0,45
20
25
2
16
1488591
SKS 213 D32
31
39
93
0,45
30
32
2
16
1488593
SKS 213 D40
31
44
105
0,45
36
40
2
16
1488595
Width
Height
Pipe/cable diameter, min.
Pipe/cable diameter, max.
SKS 213 D20/25
Item no.
1488591
Length
31
Width
40
Height
84
Breaking load
0,45
Pipe/cable diameter, min.
20
Pipe/cable diameter, max.
25
Flange thickness F min.
2
Flange thickness F max.
16
SKS 213 D32
Item no.
1488593
Length
31
Width
39
Height
93
Breaking load
0,45
Pipe/cable diameter, min.
30
Pipe/cable diameter, max.
32
Flange thickness F min.
2
Flange thickness F max.
16
SKS 213 D40
Item no.
1488595
Length
31
Width
44
Height
105
Breaking load
0,45
Pipe/cable diameter, min.
36
Pipe/cable diameter, max.
40
Flange thickness F min.
2
Flange thickness F max.
16
