Screw-in support clamp
Type SK 213
Item no. 1488587
EAN 4012197391997



Item no. / Type
1488587 / SK 213
Length
31 mm
Width
18 mm
Height
36 mm
Thread
M6
Breaking load
0,55 kN
Flange thickness F min.
2 mm
Flange thickness F max.
16 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Screw-in support clamp for individual mounting solutions. Fastening on steel girders by screwing on.
Technical data
Dimensions
| Length | 31 mm |
|---|---|
| Width | 18 mm |
| Height | 36 mm |
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M6 |
| Hinged | no |
| Hinge, adjustable | no |
| Breaking load | 0,55 kN |
| ROHS-conformant | yes |
| Fastening type | Bolts |
| Connection type/component | Miscellaneous |
| Flange thickness F min. | 2 mm |
| Flange thickness F max. | 16 mm |
| Dimension | 2-13mm |
| Surface | Zinc slat |
| Material | Steel |
| Colour | zinc |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Thread
Breaking load
Flange thickness F min.
Flange thickness F max.
Item no.
SK 213
31
18
36
M6
0,55
2
16
1488587
SK 213
Item no.
1488587
Length
31
Width
18
Height
36
Thread
M6
Breaking load
0,55
Flange thickness F min.
2
Flange thickness F max.
16
