Screw-in spacer clip, heavy-duty version M8
Type 2900WM8 17 FT
|Item no. 1387014
|EAN 4012195123675



Item no. / Type
Material thickness
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
Can be screwed onto M8 thread. Size 27 FT is suitable for M25. Size 42.5 FT is suitable for M40. Size 48.5 FT is suitable for M50. Size 60 FT is suitable for M63.
Technical data
Dimensions
| Length | 52 mm |
|---|---|
| Width | 20 mm |
| Dimension A | 52 mm |
| Dimension B | 36 mm |
| Dimension d min. | 17 mm |
| Dimension t | 2 mm |
| Dimension x | 1 mm |
| Dimension t1 (mm) | 2,5 mm |
| Dimension D | 17 mm |
Technical data
| Material thickness | 2 mm |
|---|---|
| For diameter | 17 |
| Hole size | M8 |
| Halogen-free | no |
| Thread | M8 |
| Size | 3/8" |
| UV-resistant | yes |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Bolt | M6 x 16 |
| for pipe diameter | M16 |
| Version for | Closed |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 16 mm |
| Clamping range D, max. | 17 mm |
| Dimension | 3/8" |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | 732 / 733 |
Environmental Data
0,1202 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1202 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1202 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material thickness
Hole size
Clamping range D, min.
Clamping range D, max.
Surface
Material
Item no.
2900WM8 17 FT
2
M8
16
17
Hot-dip galvanised
Steel
1387014
2900WM8 21.5 FT
2
M8
19
21,5
Hot-dip galvanised
Steel
1387030
2900WM8 27 FT
2
M8
24,5
27
Hot-dip galvanised
Steel
1387057
2900WM8 33.5 FT
2
M8
30,5
33,5
Hot-dip galvanised
Steel
1387065
2900WM8 42.5 FT
2
M8
39,5
42,5
Hot-dip galvanised
Steel
1387081
2900WM8 48.5 FT
2,5
M8
45,5
48,5
Hot-dip galvanised
Steel
1387111
2900WM8 60 FT
2,5
M8
56
60
Hot-dip galvanised
Steel
1387138
2900WM8 75.5 FT
3
M8
71,5
75,5
Hot-dip galvanised
Steel
1387154
2900WM8 88 FT
3
M8
83
88
Hot-dip galvanised
Steel
1387170
Material thickness
Clamping range D, min.
Clamping range D, max.
2900WM8 17 FT
Item no.
1387014
Material thickness
2
Hole size
M8
Clamping range D, min.
16
Clamping range D, max.
17
Surface
Hot-dip galvanised
Material
Steel
2900WM8 21.5 FT
Item no.
1387030
Material thickness
2
Hole size
M8
Clamping range D, min.
19
Clamping range D, max.
21,5
Surface
Hot-dip galvanised
Material
Steel
2900WM8 27 FT
Item no.
1387057
Material thickness
2
Hole size
M8
Clamping range D, min.
24,5
Clamping range D, max.
27
Surface
Hot-dip galvanised
Material
Steel
2900WM8 33.5 FT
Item no.
1387065
Material thickness
2
Hole size
M8
Clamping range D, min.
30,5
Clamping range D, max.
33,5
Surface
Hot-dip galvanised
Material
Steel
2900WM8 42.5 FT
Item no.
1387081
Material thickness
2
Hole size
M8
Clamping range D, min.
39,5
Clamping range D, max.
42,5
Surface
Hot-dip galvanised
Material
Steel
2900WM8 48.5 FT
Item no.
1387111
Material thickness
2,5
Hole size
M8
Clamping range D, min.
45,5
Clamping range D, max.
48,5
Surface
Hot-dip galvanised
Material
Steel
2900WM8 60 FT
Item no.
1387138
Material thickness
2,5
Hole size
M8
Clamping range D, min.
56
Clamping range D, max.
60
Surface
Hot-dip galvanised
Material
Steel
2900WM8 75.5 FT
Item no.
1387154
Material thickness
3
Hole size
M8
Clamping range D, min.
71,5
Clamping range D, max.
75,5
Surface
Hot-dip galvanised
Material
Steel
2900WM8 88 FT
Item no.
1387170
Material thickness
3
Hole size
M8
Clamping range D, min.
83
Clamping range D, max.
88
Surface
Hot-dip galvanised
Material
Steel

