Screw-in nipple, PG thread, with perforation membrane
Type 90 PG 9 DSMB
Item no. 2032503
EAN 4012195169819



Item no. / Type
Size
Smallest selling unit: 100 piece
100piece
piece
Description
With perforation membrane, the opening D is pre-marked, but closed.
Grip seal to screw into PG thread to DIN 40430.
With self-sealing cone at the end of the thread, therefore no connection thread sealing ring required. Protection rating achievable with careful mounting: IP54.
With perforation membranes, the opening D is pre-marked, but closed.
Grip seal to screw into PG thread to DIN 40430.
With self-sealing cone at the end of the thread, therefore no connection thread sealing ring required. Protection rating achievable with careful mounting: IP54.
With perforation membranes, the opening D is pre-marked, but closed.
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP54 |
| Size | Pg 9 |
| WAF | 17 |
| ROHS-conformant | yes |
| Thread length | 9,5 mm |
| Dimension | PG9 |
| Material | Polyethylene |
| Colour | Light grey; RAL 7035 |
| Product series | Plug-in seals |
Dimensions
| Dimension L1 | 9,5 mm |
|---|---|
| Dimension L2 | 6 mm |
| Dimension E | 19 mm |
| Dimension D | 4 mm |
Environmental Data
0,0054 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0054 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0054 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Size
Item no.
90 PG 9 DSMB
Pg 9
2032503
90 PG11 DSMB
Pg 11
2032511
90 PG13.5 DSMB
Pg 13,5
2032538
90 PG16 DSMB
Pg 16
2032546
90 PG21 DSMB
Pg 21
2032554
90 PG29 DSMB
Pg 29
2032562
Size
90 PG 9 DSMB
Item no.
2032503
Size
Pg 9
90 PG11 DSMB
Item no.
2032511
Size
Pg 11
90 PG13.5 DSMB
Item no.
2032538
Size
Pg 13,5
90 PG16 DSMB
Item no.
2032546
Size
Pg 16
90 PG21 DSMB
Item no.
2032554
Size
Pg 21
90 PG29 DSMB
Item no.
2032562
Size
Pg 29
