Screw-in nipple, PG thread, with opening
Type 90 PG21 OF
Item no. 2032201
EAN 4012195169215




Item no. / Type
Size
Smallest selling unit: 50 piece
50piece
piece
Description
With open cable entry.
Grip seal to screw into PG thread end to DIN 40430.
With self-sealing cone at the end of the thread, therefore no connection thread sealing ring required.
Protection rating achievable with careful mounting: IP54.
With open cable entry.
Grip seal to screw into PG thread end to DIN 40430.
With self-sealing cone at the end of the thread, therefore no connection thread sealing ring required.
Protection rating achievable with careful mounting: IP54.
With open cable entry.
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP54 |
| Size | Pg 21 |
| WAF | 30 |
| ROHS-conformant | yes |
| Thread length | 11,5 mm |
| Dimension | PG21 |
| Material | Polyethylene |
| Colour | Light grey; RAL 7035 |
| Product series | Plug-in seals |
Dimensions
| Dimension L1 | 11,5 mm |
|---|---|
| Dimension L2 | 6 mm |
| Dimension E | 33 mm |
| Dimension D | 9 mm |
Environmental Data
0,0114 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0114 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0114 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Size
Item no.
90 PG11 OF
Pg 11
2032112
90 PG13.5 OF
Pg 13,5
2032139
90 PG16 OF
Pg 16
2032163
90 PG21 OF
Pg 21
2032201
Size
90 PG11 OF
Item no.
2032112
Size
Pg 11
90 PG13.5 OF
Item no.
2032139
Size
Pg 13,5
90 PG16 OF
Item no.
2032163
Size
Pg 16
90 PG21 OF
Item no.
2032201
Size
Pg 21

