Screw-in nipple, metric thread, with perforation membrane
Type 90 M16 GE
Item no. 2032380
EAN 4012195481515



Item no. / Type
Size
Smallest selling unit: 100 piece
100piece
piece
Description
With perforation membranes, the opening D is pre-marked, but closed.
Grip seal to screw into metric thread to IEC 423.
With self-sealing cone at the end of the thread, therefore no connection thread sealing ring required.
Protection rating achievable with careful mounting: IP54.
With perforation membranes, the opening D is pre-marked, but closed.
Grip seal to screw into metric thread to IEC 423.
With self-sealing cone at the end of the thread, therefore no connection thread sealing ring required.
Protection rating achievable with careful mounting: IP54.
With perforation membranes, the opening D is pre-marked, but closed.
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP54 |
| Size | M16 |
| WAF | 16 |
| ROHS-conformant | yes |
| Thread length | 8 mm |
| Dimension | M16 |
| Material | Polyethylene |
| Colour | Light grey; RAL 7035 |
| Product series | Plug-in seals |
Dimensions
| Dimension L1 | 8 mm |
|---|---|
| Dimension L2 | 6 mm |
| Dimension E | 20 mm |
| Dimension D | 5 mm |
Environmental Data
0,0042 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0042 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0042 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Size
Item no.
90 M12 GE
M12
2032378
90 M16 GE
M16
2032380
90 M20 GE
M20
2032382
90 M25 GE
M25
2032384
90 M32 GE
M32
2032386
90 M40 GE
M40
2032388
Size
90 M12 GE
Item no.
2032378
Size
M12
90 M16 GE
Item no.
2032380
Size
M16
90 M20 GE
Item no.
2032382
Size
M20
90 M25 GE
Item no.
2032384
Size
M25
90 M32 GE
Item no.
2032386
Size
M32
90 M40 GE
Item no.
2032388
Size
M40
