Screw-in nipple, metric thread, with opening
Type 90 PG11 OF SW
Item no. 2032619
EAN 4012195566410



Item no. / Type
2032619 / 90 PG11 OF SW
Size
PG11
Smallest selling unit: 100 piece
100piece
piece
Description
Grip seal to screw into metric thread end to IEC 423.
With self-sealing cone at the end of the thread, therefore no connection thread sealing ring is required.
Achievable protection rating with careful mounting IP54.
With open cable entry
With self-sealing cone at the end of the thread, therefore no connection thread sealing ring is required.
Achievable protection rating with careful mounting IP54.
With open cable entry
Technical data
Technical data
| Halogen-free | no |
|---|---|
| Protection rating | IP54 |
| Size | PG11 |
| ROHS-conformant | yes |
| Dimension | PG11 |
| Material | Polyethylene |
| Colour | Black |
| Product series | BlackLine, Plug-in seals |
Environmental Data
0,0052 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0052 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0052 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Size
Item no.
90 PG11 OF SW
PG11
2032619
90 PG11 OF SW
Item no.
2032619
Size
PG11
