Screw-in nipple, metric thread, with opening
Type 90 M16 OF
Item no. 2032011
EAN 4012195477617



Item no. / Type
Size
Smallest selling unit: 100 piece
100piece
piece
Description
With open cable entry.
Grip seal to screw into metric thread end to IEC 423.
With self-sealing cone at the end of the thread, therefore no connection thread sealing ring required.
Protection rating achievable with careful mounting: IP54.
With open cable entry.
Grip seal to screw into metric thread end to IEC 423.
With self-sealing cone at the end of the thread, therefore no connection thread sealing ring required.
Protection rating achievable with careful mounting: IP54.
With open cable entry.
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP54 |
| Size | M16 |
| WAF | 16 |
| ROHS-conformant | yes |
| Thread length | 8 mm |
| Dimension | M16 |
| Material | Polyethylene |
| Colour | Light grey; RAL 7035 |
| Product series | Plug-in seals |
Dimensions
| Dimension L1 | 8 mm |
|---|---|
| Dimension L2 | 6 mm |
| Dimension E | 20 mm |
| Dimension D | 5 mm |
Environmental Data
0,0043 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0043 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0043 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Size
Item no.
90 M12 OF
M12
2032007
90 M16 OF
M16
2032011
90 M20 OF
M20
2032015
90 M25 OF
M25
2032019
90 M32 OF
M32
2032023
90 M40 OF
M40
2032031
Size
90 M12 OF
Item no.
2032007
Size
M12
90 M16 OF
Item no.
2032011
Size
M16
90 M20 OF
Item no.
2032015
Size
M20
90 M25 OF
Item no.
2032019
Size
M25
90 M32 OF
Item no.
2032023
Size
M32
90 M40 OF
Item no.
2032031
Size
M40
