Screw-in beam clamp, with thread
Type FL3-G M12 TG
Item no. 1488090
EAN 4012195151159




Item no. / Type
Length
Width
Height
Breaking load
Flange thickness F min.
Flange thickness F max.
Smallest selling unit: 25 piece
25piece
piece
Description
With thread.
Max. tightening torque: 21 Nm
Max. tightening torque: 21 Nm
Technical data
Dimensions
| Length | 58 mm |
|---|---|
| Width | 23,5 mm |
| Height | 54 mm |
| Dimension L | 58 mm |
| Dimension B | 23,5 mm |
| Dimension H | 54 mm |
| Dimension F | 26 mm |
| Dimension G (mm) | M10 |
Technical data
| Thread metric | 12 |
|---|---|
| Hinged | no |
| Hinge, adjustable | no |
| Breaking load | 3,5 kN |
| Suitable for metric threaded rod | 12 |
| Max. Tightening torque | 21 Nm |
| ROHS-conformant | yes |
| Fastening type | Bolts |
| Connection type/component | Thread |
| Flange thickness F min. | 0 mm |
| Flange thickness F max. | 26 mm |
| Dimension | 0-26mm |
| Material | Cast iron |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Declarations (5)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Breaking load
Flange thickness F min.
Flange thickness F max.
Item no.
FL1-G M8 TG
38
19
35
1,2
0
18
1488074
FL2-G M10 TG
44
21
42
2,5
0
20
1488082
FL3-G M12 TG
58
23,5
54
3,5
0
26
1488090
Length
Width
Height
Breaking load
Flange thickness F max.
FL1-G M8 TG
Item no.
1488074
Length
38
Width
19
Height
35
Breaking load
1,2
Flange thickness F min.
0
Flange thickness F max.
18
FL2-G M10 TG
Item no.
1488082
Length
44
Width
21
Height
42
Breaking load
2,5
Flange thickness F min.
0
Flange thickness F max.
20
FL3-G M12 TG
Item no.
1488090
Length
58
Width
23,5
Height
54
Breaking load
3,5
Flange thickness F min.
0
Flange thickness F max.
26



