Screw-in beam clamp, with hinge
Type TK FL G
Item no. 1488111
EAN 4012195407140



Item no. / Type
1488111 / TK FL G
Breaking load
2,8 kN
Flange thickness F min.
0 mm
Flange thickness F max.
24 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Two-hinge beam clamp for fastening on beams without welding and drilling. The maximum load is dependent on the load direction.
Technical data
Technical data
| Thread metric | 10 |
|---|---|
| Hinged | yes |
| Hinge, adjustable | yes |
| Breaking load | 2,8 kN |
| Suitable for metric threaded rod | 10 |
| ROHS-conformant | yes |
| Fastening type | Bolts |
| Connection type/component | Miscellaneous |
| Flange thickness F min. | 0 mm |
| Flange thickness F max. | 24 mm |
| Dimension | 0-24mm |
| Surface | Zinc slat |
| Material | Steel |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Breaking load
Flange thickness F min.
Flange thickness F max.
Item no.
TK FL G
2,8
0
24
1488111
TK FL G
Item no.
1488111
Breaking load
2,8
Flange thickness F min.
0
Flange thickness F max.
24


