Screw-in beam clamp, with gland hole
Type FL 1 TG
Item no. 1488015
EAN 4012195150855



Item no. / Type
Length
Width
Height
Fastening hole
Thread
Breaking load
Flange thickness F min.
Flange thickness F max.
Smallest selling unit: 50 piece
50piece
piece
Description
With gland hole.
Max. tightening torque: 8 Nm
Max. tightening torque: 8 Nm
Technical data
Dimensions
| Length | 38 mm |
|---|---|
| Width | 19 mm |
| Height | 35 mm |
| Dimension L | 38 mm |
| Dimension B | 19 mm |
| Dimension H | 35 mm |
| Dimension F | 18 mm |
| Dimension G (mm) | M8 |
| Dimension D | 9 mm |
Technical data
| Fastening hole | 9 mm |
|---|---|
| Thread metric | 8 |
| Thread | M8 |
| Hinged | no |
| Hinge, adjustable | no |
| Breaking load | 1,2 kN |
| Max. Tightening torque | 8 Nm |
| ROHS-conformant | yes |
| Fastening type | Bolts |
| Connection type/component | Hole |
| Flange thickness F min. | 0 mm |
| Flange thickness F max. | 18 mm |
| Dimension | 0-17mm |
| Material | Cast iron |
| Product series | Support clamp |
Downloads
0 selected
Data sheet (1)
Declarations (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Fastening hole
Thread
Breaking load
Flange thickness F min.
Flange thickness F max.
Item no.
FL 1 TG
38
19
35
9
M8
1,2
0
18
1488015
FL 2 TG
44
21
42
11
M10
2,5
0
20
1488023
FL 3 TG
58
23,5
54
13
M10
3,5
0
26
1488031
Length
Width
Height
Fastening hole
Thread
Breaking load
Flange thickness F max.
FL 1 TG
Item no.
1488015
Length
38
Width
19
Height
35
Fastening hole
9
Thread
M8
Breaking load
1,2
Flange thickness F min.
0
Flange thickness F max.
18
FL 2 TG
Item no.
1488023
Length
44
Width
21
Height
42
Fastening hole
11
Thread
M10
Breaking load
2,5
Flange thickness F min.
0
Flange thickness F max.
20
FL 3 TG
Item no.
1488031
Length
58
Width
23,5
Height
54
Fastening hole
13
Thread
M10
Breaking load
3,5
Flange thickness F min.
0
Flange thickness F max.
26


