Screw-in anchor with M6 thread
Type 985 M6 25
Item no. 3133028
EAN 4012195250395



Item no. / Type
Length
Dimension D
Smallest selling unit: 100 piece
100piece
piece
Description
With wood screw shank and M6 thread.
Technical data
Dimensions
| Length | 25 mm |
|---|---|
| Dimension L | 35 mm |
| Dimension G | M6 mm |
| Dimension L1 | 25 mm |
| Dimension D | 4,3 mm |
Technical data
| Diameter | 4,3 mm |
|---|---|
| Hardened | no |
| Two-compartment | no |
| Screw system | Miscellaneous |
| Head shape | external thread |
| ROHS-conformant | yes |
| Shank diameter | 4,3 mm |
| Dimension | M6x25mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Delta Push |
Environmental Data
0,0101 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0101 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0101 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension D
Item no.
985 M6 25
25
4,3
3133028
985 M6 35
35
4,3
3133036
Length
985 M6 25
Item no.
3133028
Length
25
Dimension D
4,3
985 M6 35
Item no.
3133036
Length
35
Dimension D
4,3


