Screen frame for cavity wall installation 2x double
Type WG-UBR2 RW
Item no. 6109934
EAN 4012195125822



Item no. / Type
6109934 / WG-UBR2 RW
Smallest selling unit: 1 piece
1piece
piece
Description
Screen frame for placing on the cavity wall support.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
Environmental Data
0,1499 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1499 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1499 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
WG-UBR2 RW
6109934
WG-UBR2 RW
Item no.
6109934

