Screed drill bit - WZ 1032
Type WZ 1032
Item no. 7408638
EAN 4012195116684


Item no. / Type
7408638 / WZ 1032
Smallest selling unit: 1 piece
1piece
piece
Description
Screed drill bit, Widia-equipped, without drive arbour. Ø 95 mm, length 80 mm.
Note: Seat with M16 internal thread for seat shafts.
Technical data
Dimensions
| Length | 80 mm |
|---|
Technical data
| Diameter | 95 mm |
|---|---|
| ROHS-conformant | yes |
Environmental Data
0,0895 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0895 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0895 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
WZ 1032
7408638
WZ 1032
Item no.
7408638
