Screed anchor
Type EA3 6
Item no. 7425140
EAN 4012195245506



Item no. / Type
7425140 / EA3 6
Smallest selling unit: 6 piece
6piece
piece
Description
For anchoring trunking units, end pieces and extension units in the screed.
Technical data
Technical data
| Decouplable | no |
|---|---|
| Device support to accept mounting boxes | no |
| ROHS-conformant | yes |
| Material | Stainless steel 1.4301 |
| Accessories | yes |
| Spare part | no |
| Product series | OKA Series |
Environmental Data
0,0159 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0159 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0159 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
EA3 6
7425140
EA3 6
Item no.
7425140

