SA UDHOME9 V cord outlet
Type SA UDHOME4/9 V
Item no. 7368427
EAN 4012196689835



Item no. / Type
7368427 / SA UDHOME4/9 V
Smallest selling unit: 1 piece
1piece
piece
Description
Cord outlet with handle for replacing the UDHOME9 floor box. Available as spare part.
Technical data
Technical data
| Floor height, min. | 95 mm |
|---|---|
| Floor height, max. | 125 mm |
| Floor covering thickness | 15 mm |
| Length of installation dimensions | 250 mm |
| Wide installation dimensions | 250 mm |
| Length of external dimensions | 244 mm |
| Wide external dimensions | 244 mm |
| ROHS-conformant | yes |
| Dimension | 92,3x40x24mm |
| Material | Stainless steel 1.4301 |
| Product series | UDHOME4, UDHOME9 |
Environmental Data
1,2658 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2658 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2658 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
SA UDHOME4/9 V
7368427
SA UDHOME4/9 V
Item no.
7368427
