S hook
Type SH 40 G
Item no. 1488252
EAN 4012195151272



Item no. / Type
1488252 / SH 40 G
Breaking load
0,5 kN
Smallest selling unit: 100 piece
100piece
piece
Description
Connecting book of support clamps and suspension chains.
Technical data
Dimensions
| overall length | 40 mm |
|---|
Technical data
| Diameter | 4 mm |
|---|---|
| Breaking load | 0,5 kN |
| ROHS-conformant | yes |
| Dimension | 40x4mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Support clamp |
Environmental Data
0,165 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,165 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,165 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (5)
Product images (2)
Tender specifications (1)
Variants
Type
Breaking load
Item no.
SH 40 G
0,5
1488252
SH 40 G
Item no.
1488252
Breaking load
0,5

