Rung support plate for the maintenance of electrical function FT
Type SAB30 FT
Item no. 6223036
EAN 4012196167470



Item no. / Type
Width
Material thickness
Smallest selling unit: 25 piece
25piece
piece
Description
Rung support plates to increase the support surface for the cables in the fittings for routing types with cable ladders for the maintenance of electrical function to DIN 4102 Part 12. Use the rung support plates to ensure the largest possible support surface in the cable ladder fittings for the function maintenance cables in case of fire. The rung support plates are just laid loosely on the rungs of the cable ladder fittings. The lugs pointing down prevent slippage.
For cable ladder width 300 mm.
Technical data
Dimensions
| Width | 280 mm |
|---|---|
| Height | 16,5 mm |
| Dimension B | 280 mm |
| Dimension b | 80 mm |
| Dimension a | 60 mm |
Technical data
| Material thickness | 1,5 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | 280x140x16,5 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,3034 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,3034 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,3034 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Material thickness
Item no.
SAB30 FT
280
1,5
6223036
SAB40 FT
1,5
6223044
SAB30 FT
Item no.
6223036
Width
280
Material thickness
1,5
SAB40 FT
Item no.
6223044
Material thickness
1,5



