Rung support plate for the maintenance of electrical function FS
Type SAB40 FS
Item no. 6222978
EAN 4012196555970



Item no. / Type
Width
Material thickness
Smallest selling unit: 25 piece
25piece
piece
Description
Rung support plates to increase the support area for the cables in the fittings for routing types with cable ladders for the maintenance of electrical function to DIN 4102 Part 12. Use the support plates to ensure the largest possible support surface in the cable ladder fittings for cables that maintain electrical function in the event of fire. The rung support plates are just laid loosely on the rungs of the cable ladder fittings. The lugs pointing down prevent slippage.
For cable ladders with a width of 400 mm
Technical data
Dimensions
| Width | 380 mm |
|---|---|
| Height | 16,5 mm |
| Dimension B | 380 mm |
| Dimension b | 75 mm |
| Dimension a | 60 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Material thickness | 1,5 mm |
| With perforation | yes |
| ROHS-conformant | yes |
| Dimension | 380x140x16,5 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
2,0007 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,0007 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,0007 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Material thickness
Item no.
SAB20 FS
180
1,5
6222943
SAB30 FS
280
1,5
6222951
SAB40 FS
380
1,5
6222978
Width
SAB20 FS
Item no.
6222943
Width
180
Material thickness
1,5
SAB30 FS
Item no.
6222951
Width
280
Material thickness
1,5
SAB40 FS
Item no.
6222978
Width
380
Material thickness
1,5



