Rung seat for steel supports FT
Type SAA MS4022 FT
Item no. 6007498
EAN 4012195439479



Item no. / Type
6007498 / SAA MS4022 FT
Smallest selling unit: 5 Pair
5Pair
Pair
Description
Rung seat for fastening rungs of type MS4022 to steel girders.
The set consists of two rung seats, two hexagonal bolts M8 x 16 mm and four hexagonal bolts with an M10 x 30 application tip.
Technical data
Dimensions
| Height | 130 mm |
|---|
Technical data
| Angle range, min. | 0 mm |
|---|---|
| Suitable for ceiling fastening | no |
| Suitable for panel fastening | no |
| Suitable for profile shapes | C profile |
| Version for | Screw head plate |
| ROHS-conformant | yes |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
2,023 kg CO2e / 2 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,023 kg CO2e / 2 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,023 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SAA MS4022 FT
6007498
SAA MS4022 FT
Item no.
6007498



