Rung seat
Type SA MS4022 FT
Item no. 6007496
EAN 4012195439448



Item no. / Type
6007496 / SA MS4022 FT
Smallest selling unit: 5 Pair
5Pair
Pair
Description
Rung seat for fastening rungs of type MS4022 to IS 8 supports.
The set consists of two rung seats, two hexagonal bolts M8 x 16 mm and four hexagonal bolts M10 x 25 mm.
Technical data
Dimensions
| Height | 130 mm |
|---|
Technical data
| Angle range, min. | 0 mm |
|---|---|
| Suitable for ceiling fastening | no |
| Suitable for panel fastening | no |
| Suitable for profile shapes | I profile |
| Version for | Clamping head plate |
| ROHS-conformant | yes |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
2,3138 kg CO2e / 2 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,3138 kg CO2e / 2 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,3138 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SA MS4022 FT
6007496
SA MS4022 FT
Item no.
6007496



