Rung C30, perforated FT
Type SPR C30 195 FT
Item no. 6009979
EAN 4012195709664



Item no. / Type
Smallest selling unit: 3500 piece
3500piece
piece
Description
Perforated rung, C profile version, for subsequent installation and use in cable ladders. To be screwed on. Fastening material must be ordered separately.
Technical data
Dimensions
| Height | 15 mm |
|---|
Technical data
| Slot width | 17 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | L=195mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,0054 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0054 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0054 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SPR C30 195 FT
6009979
SPR C30 595 FT
6009987
SPR C30 195 FT
Item no.
6009979
SPR C30 595 FT
Item no.
6009987


