Rubber support for ISS70110
Type ISSGU70110
|Item no. 6290170
|EAN 4012195161882



Item no. / Type
6290170 / ISSGU70110
Length
110 mm
Width
70 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Rubber support for slip-free fixing of the floor-ceiling service pole. The rubber support is suitable for installing on the service poles of type ISS70110.
Technical data
Dimensions
| Length | 110 mm |
|---|---|
| Width | 70 mm |
| Height | 4 mm |
Technical data
| Halogen-free | no |
|---|---|
| Type of accessory | Rubber support |
| Dimension | 70x110x4 |
| Material | Rubber |
| Colour | Black |
| Product series | ISS |
Environmental Data
0,3227 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3227 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3227 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
ISSGU70110
110
70
6290170
ISSGU70110
Item no.
6290170
Length
110
Width
70

