Rubber support for ISS140110
Type ISSGU140110
|Item no. 6290176
|EAN 4012195161943



Item no. / Type
6290176 / ISSGU140110
Length
140 mm
Width
110 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Rubber support for slip-free fastening of the floor-ceiling service pole. The rubber support is suitable for installing on the service poles of type ISS140110.
Technical data
Dimensions
| Length | 140 mm |
|---|---|
| Width | 110 mm |
| Height | 4 mm |
Technical data
| Halogen-free | no |
|---|---|
| Type of accessory | Rubber support |
| Dimension | 140x110x4 |
| Material | Rubber |
| Colour | Black |
| Product series | ISS |
Environmental Data
0,4795 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4795 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4795 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
ISSGU140110
140
110
6290176
ISSGU140110
Item no.
6290176
Length
140
Width
110

