Rubber support
Type ISSGU130130
|Item no. 6286839
|EAN 4012196784653



Item no. / Type
6286839 / ISSGU130130
Length
139 mm
Width
139 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Rubber support for slip-free fastening of the floor-ceiling service pole, type ISS130130.
Technical data
Dimensions
| Length | 139 mm |
|---|---|
| Width | 139 mm |
| Height | 4 mm |
Technical data
| Halogen-free | no |
|---|---|
| Type of accessory | Rubber support |
| Dimension | 139x139x4 |
| Material | Rubber mixture |
| Colour | Black |
| Product series | ISS |
Environmental Data
0,4041 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4041 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4041 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
ISSGU130130
139
139
6286839
ISSGU130130
Item no.
6286839
Length
139
Width
139

